Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional344-2356: CE Symbol Film Label
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional344-2356: CE Symbol Film Label
344-2356: CE Symbol Film Label

Cat® CE Symbol Film Label for regulations signifies that the film has undergone testing and meets the essential requirements

Brand: Cat

Product Images
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film Label

Cat® CE Symbol Film Label for regulations signifies that the film has undergone testing and meets the essential requirements

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 344-2356
Material: PVC Plastic,PVC, Polyethylene Terephthalate Plastic
View More
Compatible Models for part number 344-2356

INTEGRATED TOOLCARRIER

IT62G

LOAD HAUL DUMP

R3000H R1600H R2900G R2900 XE R1700G R1700

OFF HIGHWAY TRUCK

777

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020B 6020 6040 6030

TRACK-TYPE TRACTOR

D9R D3G D4G D5G

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

MINI HYD EXCAVATOR

308 307.5 309 306 306.5 301.7CR 310 301.5 308.5

MARINE AUXILIARY

3512C

MARINE ENGINE

3512C C18 C280-16 C280-12 C175-16 3508C C32 C280-6 C280-8 3516C

RENEWABLE ENERGY

PGS1260 HD MTRMCGCTL

VIBRATORY COMPACTOR

CS-56B CS-68B CP-74B CS-66B CS-78B CP12 CS-76B CS-74B CS12 CP-56B CP-68B

SHOVEL

6040

PETROLEUM PACKAGE

CX31-C9I C18

POWER PACKAGE

C7

GENERATOR SET

C175-20 3412 C175-16 3516 3512 3512C 3512B C32 3516B GEN 3516C 3516B 3516E

ENERGY STORAGE

PGS1260 PGS1260 HD

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3512B

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CP12 CP14 CP16 CS76B CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

WATER DELIVERY SYSTEM

777G

MACHINE CNTRL & GDNC

CMD FOR

WHEEL LOADER

972G 950G 962G 924HZ 924K 980G 966G

ENGINE - INDUSTRIAL

3561B

INDUSTRIAL ENGINE

C18 C7 C9 C4.4 C11 C13 C15

TRUCK

777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced