Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & Supports344-2466: Engine Wiring Harness End Bell Cover
HomeStructures & Other Systems ComponentsOther Covers & Supports344-2466: Engine Wiring Harness End Bell Cover
344-2466: Engine Wiring Harness End Bell Cover

Cat® Engine Wiring Harness End Bell Plastic Cover with Spring Pin for Electronic Control unit

Brand: Cat

Product Images
344-2466: Engine Wiring Harness End Bell Cover
344-2466: Engine Wiring Harness End Bell Cover
344-2466: Engine Wiring Harness End Bell Cover
344-2466: Engine Wiring Harness End Bell Cover
344-2466: Engine Wiring Harness End Bell Cover

Cat® Engine Wiring Harness End Bell Plastic Cover with Spring Pin for Electronic Control unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 344-2466

Units of Measure

USMetric
Overall Width (in): 4.5
Overall Height (in): 2.9
Material: Polypropylene Plastic,Polyamide Plastic
Overall Width (mm): 114.3
Overall Length (in): 6.6
Overall Height (mm): 73.7
Overall Length (mm): 167.6
View More
Compatible Models for part number 344-2466

UNDERGROUND ART TRUCK

AD63 AD30 AD45

GENERATOR

SR5 SR4B

POWER MODULE

TR43-C18L OEM POWER

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 631 623K LRC 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 R2900 XE

MATERIAL HANDLER

MH3260 MH3295

OFF HIGHWAY TRUCK

772 770 777 775 773 777G 777E

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 24 16 14 18 14M3 16M3

ROTARY CUTTER

RC7

SPL EXCAVATOR BASED SOLN

OEM-PM

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D10 D11 D9 D8 D8T D8R D10T2 D9T D10T D11T

ROTARY DRILL

MD6310 MD6200 MD6250

MARINE ENGINE

C32

PIPELAYER

PL83 PL87

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

349F LXE MH3295 374F L 390F 349E L 349E L VG 352F XE VG 349F L 352F-VG 349E 349F 352 UHD 352F 349 352 355 374F 395 390F L 374

ENGINE - GENERATOR SET

3508B

SHOVEL

6040

PETROLEUM PACKAGE

CX35-C18I CX31-C13I CX31-C18I

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU 390F

WHEEL TRACTOR

651E 631K 651 623H 657E 621K OEM 621H 627H 637K

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 DE500 C13 XQ375 DE630 D1000 3508B C27 C32 D1500 C13 XQ350 XQ1140 D800 C18 C15 C32B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C15 C18 C13B

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C18 C27 C32

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

730C2 EJ 730C 740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834 844 834K 854 824K 824 854K 844K

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

982XE 988 XE 986 980 982 988GC 980GC 986H 988 986K 990 993 992 980XE 988K XE 988K 982 XE 980 XE 980K HLG 990K 993K 980K 992K 980M 982M

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS DE800S

ARTICULATED TRUCK

730C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

INDUSTRIAL ENGINE

C32 C27 C18 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

TRUCK

773G LRC 770G 772G 773G 773G OEM 785C 785D 775G 772G OEM 777G 777F 775G OEM 775G LRC 770G OEM

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced