Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches344-7390: 10 Mega Pascal Rated Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches344-7390: 10 Mega Pascal Rated Pressure Sensor
344-7390: 10 Mega Pascal Rated Pressure Sensor

Cat® Hydraulic Control Pressure Sensor measures hydraulic pressure, providing crucial data for precise system control and monitoring

Brand: Cat

Product Images
344-7390: 10 Mega Pascal Rated Pressure Sensor
344-7390: 10 Mega Pascal Rated Pressure Sensor

Cat® Hydraulic Control Pressure Sensor measures hydraulic pressure, providing crucial data for precise system control and monitoring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 344-7390
Material: Stainless Steel
Hole Thread Size (in): SAE #6M
Connector Type: 3 Pin Ampseal
Voltage (VAC): +7 to +14 DC Regulated
View More
Compatible Models for part number 344-7390

UNDERGROUND ART TRUCK

AD60 AD63

GENERATOR SET

3512B

WHEEL TRACTOR

631K 651 623H 621K OEM 621H 627H 637K

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM 330D2

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1600H R1700 R2900 R3000H R2900G R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

WHEEL DOZER

834 844 834K 844K

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6040 6060 6015B

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

988 XE 986 988GC 986K 995 990 988K XE 988K 990K 994K

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP1055 AP500 AP655 AP-1000F AP400 AP300F AP600 AP555F AP355 AP500F AP-1055F AP655F AP555 AP300 AP355F AP455 AP655F L AP600F AP1000

WHEELED EXCAVATOR

M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M315D M317D2 M316F M316D M320D2 M313D M322D2 MH M314F

WHEEL SCRAPER

637K

EXPANDED MINING PRODUCTS

LD350

TRUCK

785G

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 316F L 336E LH 349F LXE 336D2 LXE M315F 312E 323F SA 312F 336E 324E 336F M317F 336D2 L 340D2 L 312F GC 335F 323F 336F XE 374F L 390F M318F 349E L 330D2 336E LNH 340F L UHD 349E L VG 324E LN 352F XE VG 320E L 548 349F L 320D2 FM 316F 326D2 352F-VG 323D2 L 558 326F L 323F OEM 336D2 320F L 336F L XE 568 FM 323E LN 314E CR 326F 538 330F LN 330D L 313F 336E L 349E 336E H 349F 320E RR 325F 318E L 352F 340F 340F L LRE 336F LN XE 320E LRR 325F LCR 323F LN 324E L 336F L 568 FM LL 318F L 374F 312E L 329E L 318F 336D2 GC 313F L 330D2 L 311F LRR 323D2 330F L 329E 326D2 L 314F CR MH3022 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 320E 314E LCR 323E L 313F LGC 336F LN 329E LN 323E SA 320E LN 330F 316E L 315F LCR M320GC 329D2 L 390F L 329D2 323F L 336D2 L XE 326F LN

MOBILE HYD POWER UNIT

336FMHPU 329E 340D2 L 349E L HVG 349E 336F 336E C7.1 352FMHPU 323F OEM 390F 336E HVG 330F 330FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced