Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube
345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube

Cat® Air Pressure Sensor Tube measures air pressure within the equipment, providing necessary data for engine performance monitoring and diagnostics

Brand: Cat

Product Images
345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube
345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube
345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube
345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube
345-0499: 4.57mm Inner Diameter Air Pressure Sensor Tube

Cat® Air Pressure Sensor Tube measures air pressure within the equipment, providing necessary data for engine performance monitoring and diagnostics

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-0499

Units of Measure

USMetric
Outer Diameter (mm): 6.0
Outer Diameter (in): 0.25
Approximate Overall Length (mm): 410.0
Material: Stainless steel
View More
Compatible Models for part number 345-0499

TRACK-TYPE TRACTOR

D6T XW D6T LGP D7E LGP D6T XL D7E

WHEEL TRACTOR

627H

ASPHALT PAVER

BG1000E BG1055E AP-1000E AP-1055E

INDUSTRIAL ENGINE

C13 C9.3 C7.1

WHEEL FELLER BUNCHER

2570C 2670C 563C 573C

SITE PREP TRACTOR

2864C 586C

WHEEL LOADER

966F 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced