Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity345-2258: Payload Control System (PCS) 3.0 Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
345-2258: Payload Control System (PCS) 3.0 Kit
345-2258: Payload Control System (PCS) 3.0 Kit

Provides the ability to monitor productivity.

Brand: Cat

Product Images
345-2258: Payload Control System (PCS) 3.0 Kit
345-2258: Payload Control System (PCS) 3.0 Kit

Provides the ability to monitor productivity.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

164-6871: ADAPTER A
164-6871: ADAPTER AQuantity: 1
261-3222: Double Ball Base Mount
261-3222: Double Ball Base MountQuantity: 1
326-3092: VISOR-MESSEN
326-3092: VISOR-MESSENQuantity: 1
8T-2268: TRIM
8T-2268: TRIMQuantity: 1
263-1493: Push Button Switch
263-1493: Push Button SwitchQuantity: 1
8C-6438: No. 6 (.138)"-20 x 1/2" Rounded Pan Head Cross Slot Screw
8C-6438: No. 6 (.138)"-20 x 1/2" Rounded Pan Head Cross Slot ScrewQuantity: 4
130-5300: 35mm Wide Wiring Clip
130-5300: 35mm Wide Wiring ClipQuantity: 3
168-1968: Tee Adapter Assembly
168-1968: Tee Adapter AssemblyQuantity: 1
288-1401: Electronic Control Module Support Bracket
288-1401: Electronic Control Module Support BracketQuantity: 1
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 1
5I-4376: 9/16-18 Tee Adapter
5I-4376: 9/16-18 Tee AdapterQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 25
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
8T-4138: M6-1 x 20mm Hex Head Bolt
8T-4138: M6-1 x 20mm Hex Head BoltQuantity: 4
9N-0869: 8.8mm Inner Diameter Washer
9N-0869: 8.8mm Inner Diameter WasherQuantity: 14
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
397-8228: FILM-ALTERNA
397-8228: FILM-ALTERNAQuantity: 1
351-4927: Hose Assembly
351-4927: Hose AssemblyQuantity: 1
308-3869: Unprogrammed Messenger Monitor
308-3869: Unprogrammed Messenger MonitorQuantity: 1
301-0038: BOX AS
301-0038: BOX ASQuantity: 1
268-6497: Payload Store Identification Film
268-6497: Payload Store Identification FilmQuantity: 1
4B-4274: 5.5mm Inner Diameter Washer
4B-4274: 5.5mm Inner Diameter WasherQuantity: 4
349-1178: 50 MPa Pressure Sensor
349-1178: 50 MPa Pressure SensorQuantity: 1
164-5567: ADAPTER ASSEMBLY
164-5567: ADAPTER ASSEMBLYQuantity: 1
148-8353: ADAPTER AS
148-8353: ADAPTER ASQuantity: 1
134-2540: 3 Pin Connector Receptacle
134-2540: 3 Pin Connector ReceptacleQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 1
8T-4910: M12-1.75 x 60mm Hex Head Bolt
8T-4910: M12-1.75 x 60mm Hex Head BoltQuantity: 1
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 4
8T-4648: M12-1.75 x 70mm Hex Head Bolt
8T-4648: M12-1.75 x 70mm Hex Head BoltQuantity: 1
205-4933: FILM
205-4933: FILMQuantity: 1
Showing 1 to 32 of 50Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 345-2258

We are still working on adding a specification for this part.

Compatible Models for part number 345-2258

INTEGRATED TOOLCARRIER

IT62G

LOAD HAUL DUMP

R1300 R1600 R2900G R1700G R1300G R3000H R1600G

WHEEL LOADER

950B/950E 988F II 972G II 938G II 966F II 980G II 950G II 938G 928G 938F 966D 988B 966F 988G 988H 990 II 966H 966G 988F 992D 950G 960F 962H 972G 950F 962G 962G II 980C 992C 980F 950H 970F 972H 980H 966G II 980G 990H 990 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert