Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home345-2415: 1566 mm (62 in)
Home345-2415: 1566 mm (62 in)
345-2415: 1566 mm (62 in)

Pallet fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Product Images
345-2415: 1566 mm (62 in)
345-2415: 1566 mm (62 in)

Pallet fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-2415

Units of Measure

USMetric
Carriage Weight (kg): 340.0
Carriage Width (mm): 1,566.0
Machine Type: Small Wheel Loaders
Carriage Height (mm): 1,118.0
Carriage Length (in): 24.4
Carriage Height (in): 44.0
Carriage Length (mm): 620.0
Carriage Weight (lb): 749.6
View More
Compatible Models for part number 345-2415

WHEEL LOADER

924H 924K 926M 930H 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced