Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareLifting Components345-2734: 72" Length Pallet Fork Tine
HomeHardware, Seals, & ConsumablesHardwareLifting Components345-2734: 72" Length Pallet Fork Tine
345-2734: 72" Length Pallet Fork Tine

Cat® Pallet Fork Tine lifts and holds palletized loads securely in position, enabling proper alignment during loading and unloading tasks

Brand: Cat

Product Images
345-2734: 72" Length Pallet Fork Tine
345-2734: 72" Length Pallet Fork Tine
345-2734: 72" Length Pallet Fork Tine
345-2734: 72" Length Pallet Fork Tine

Cat® Pallet Fork Tine lifts and holds palletized loads securely in position, enabling proper alignment during loading and unloading tasks

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-2734

Units of Measure

USMetric
Overall Length (mm): 2,004.8
Overall Length (in): 78.9
Overall Width (mm): 152.0
Overall Width (in): 6.0
Overall Height (mm): 828.5
Overall Height (in): 32.6
Thread: M20 X 2.5
Weight (kg): 188.1
Weight (lb): 414.7
Material: Alloy Steel
View More
Compatible Models for part number 345-2734

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced