Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home345-2748: 60" Length Pallet Fork Tine
Home345-2748: 60" Length Pallet Fork Tine
345-2748: 60" Length Pallet Fork Tine

Cat® 60" Length Pallet Fork Tine used for lifting and transportation of palletized loads

Brand: Cat

Product Images
345-2748: 60" Length Pallet Fork Tine
345-2748: 60" Length Pallet Fork Tine
345-2748: 60" Length Pallet Fork Tine
345-2748: 60" Length Pallet Fork Tine
345-2748: 60" Length Pallet Fork Tine

Cat® 60" Length Pallet Fork Tine used for lifting and transportation of palletized loads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-2748
Material: Alloy Steel
View More
Compatible Models for part number 345-2748

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced