Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemRadiator & Components345-4136: 925mm Length Grill
HomeEngineCooling SystemRadiator & Components345-4136: 925mm Length Grill
345-4136: 925mm Length Grill

Cat® Grill For Left-Hand Side Radiator Guard

Brand: Cat

Product Images
345-4136: 925mm Length Grill
345-4136: 925mm Length Grill
345-4136: 925mm Length Grill
345-4136: 925mm Length Grill
345-4136: 925mm Length Grill

Cat® Grill For Left-Hand Side Radiator Guard

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-4136

Units of Measure

USMetric
Length (in): 36.42
Length (mm): 925.0
Standard Color: Cat Yellow
Material: Steel,Structural Steel
Thickness (in): 0.05
Material Thickness (mm): 1.2
Thickness (mm): 1.2
Material Thickness (in): 0.05
Material Description: Steel
Width (in): 36.02
Width (mm): 915.0
View More
Compatible Models for part number 345-4136

ARTICULATED TRUCK

730C2 730 740C 730C 740B 745C 735C 740 GC 725C 735B 745 725 725C2 735

EJECTOR TRUCK

730C2 EJ 740 730C 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced