Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves346-0474: Load Signal Relief Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves346-0474: Load Signal Relief Valve
346-0474: Load Signal Relief Valve

Cat® Load Signal Relief Valve for Hydraulic Manifold

Brand: Cat

Product Images
346-0474: Load Signal Relief Valve
346-0474: Load Signal Relief Valve
346-0474: Load Signal Relief Valve
346-0474: Load Signal Relief Valve
346-0474: Load Signal Relief Valve

Cat® Load Signal Relief Valve for Hydraulic Manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 346-0474

Units of Measure

USMetric
Length (mm): 106.7
Hex Size (mm): 25.4
Length (in): 4.2
Thread Size (in): 3/4-16
Hex Size (in): 1.0
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 346-0474

WHEEL LOADER

980K 966K XE 966H 962H 966K 972H 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced