Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes346-0540: Powertrain Oil Lines Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes346-0540: Powertrain Oil Lines Tube Assembly
346-0540: Powertrain Oil Lines Tube Assembly

Cat® 21.18mm Inner Diameter Powertrain Oil Lines Tube Assembly with O Ring Face Seal Sleeve, Swivel Nut, and Mechanical Joint Flange

Brand: Cat

Product Images
346-0540: Powertrain Oil Lines Tube Assembly
346-0540: Powertrain Oil Lines Tube Assembly

Cat® 21.18mm Inner Diameter Powertrain Oil Lines Tube Assembly with O Ring Face Seal Sleeve, Swivel Nut, and Mechanical Joint Flange

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 346-0540

Units of Measure

USMetric
Outer Diameter (mm): 25.0
Outer Diameter (in): 1.0
Approximate Overall Length (mm): 430.0
Material: STEEL,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 346-0540

WHEEL TRACTOR

627H 621K OEM 623H 621H

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627K LRC 621K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced