Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsGenerators347-4025: 250mm Outside Diameter Hatch
HomeElectrical & ElectronicsBasic ComponentsGenerators347-4025: 250mm Outside Diameter Hatch
347-4025: 250mm Outside Diameter Hatch

Cat® Round Polypropylene Hatch for Generator Set Enclosure

Brand: Cat

Product Images
347-4025: 250mm Outside Diameter Hatch
347-4025: 250mm Outside Diameter Hatch
347-4025: 250mm Outside Diameter Hatch
347-4025: 250mm Outside Diameter Hatch
347-4025: 250mm Outside Diameter Hatch

Cat® Round Polypropylene Hatch for Generator Set Enclosure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 347-4025

Units of Measure

USMetric
Outside Diameter (mm): 250.0
Height (mm): 36.0
Outside Diameter (in): 9.84
Height (in): 1.42
Material: Polypropylene Plastic
View More
Compatible Models for part number 347-4025

GEN SET ENGINE

C15 GEN SE C13GENSET

GENERATOR SET

C4.4DE110E C18 GEN SE DE220GC C15 I6 DE550GC DE600SGC C9 DE55GC C2.2DE18E3 C4.4 DE450GC C7.1 GEN S DE350SGC C15 GEN SE C2.2 DE500GC C13GENSET DE605GC C2.2 GEN S C1.1DE9.5 C9 GEN SET DE400GC DE450SGC C7.1DE200E C4.4DE55E2 DE500SGC C3.3 GEN S DE200GC DE400SGC DE50GC DE33GC C1.1 DE165GC C7.1 DE715GC DE660GC C4.4DE88E0 C6.6DE150E C4.4DE65E3 C4.4DE88E3 C1.5 C3.3 C3.3DE33E3 C3.3DE50E0 C3.3DE50E2 C18 I6 C3.3DE33E0 C7.1DE150E0 DE65GC DE88GC C18 C15 DE110GC C4.4 GEN S C13 DE150GC C4.4DE110E2

ENGINE - GENERATOR SET

C7.1DE200E C3.3DE50E0 C1.5DE13.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced