Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsTrack Fenders347-8068: 704.5mm Long Right Hand Side Rear Fender Extension
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsTrack Fenders347-8068: 704.5mm Long Right Hand Side Rear Fender Extension
347-8068: 704.5mm Long Right Hand Side Rear Fender Extension

Cat® Right Hand Side Rear Fender Extension enhances protection, minimizing debris and water splash, ensuring improved frame and body durability

Brand: Cat

Product Images
347-8068: 704.5mm Long Right Hand Side Rear Fender Extension
347-8068: 704.5mm Long Right Hand Side Rear Fender Extension

Cat® Right Hand Side Rear Fender Extension enhances protection, minimizing debris and water splash, ensuring improved frame and body durability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 347-8068

Units of Measure

USMetric
Material Description: PLASTIC
Overall Length (in): 27.74
Overall Length (mm): 704.5
Overall Width (in): 24.96
Overall Width (mm): 634.0
Thickness (in): 0.24
Thickness (mm): 6.0
Weight (kg): 6.7
Weight (lb): 14.77
Material: Plastic Plastic,Acrylic Adhesive
View More
Compatible Models for part number 347-8068

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced