Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityMirrors348-5709: Rear View Mirror
HomeCabsCab VisibilityMirrors348-5709: Rear View Mirror
348-5709: Rear View Mirror

Cat® 412.7 mm Long Rear View Mirror for cabin

Brand: Cat

Product Images
348-5709: Rear View Mirror
348-5709: Rear View Mirror
348-5709: Rear View Mirror
348-5709: Rear View Mirror
348-5709: Rear View Mirror

Cat® 412.7 mm Long Rear View Mirror for cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-5709

Units of Measure

USMetric
Material Description: Plastic
Overall Height (in): 5.8
Overall Height (mm): 147.6
Overall Length (in): 16.2
Overall Length (mm): 412.7
Overall Width (in): 8.9
Overall Width (mm): 225.6
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 348-5709

WHEEL TRACTOR

627H 631K 623H 631G 637G 621K OEM 637K 651 657G 621H

ARTICULATED TRUCK

745C 725C 725 730C2 740C 740B 725C2 740 735C 735B 730 730C 735 OEM 735

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

637K

SOIL COMPACTOR

CP7 CS20 CS44B CS64B CP44B CS11 CS12 CS16 CS19 CS54B CP11 CP12 CP14 CP16 CP17

COMPACTOR

CCS7 CCS9

EJECTOR TRUCK

740 730C2 EJ 730 740B 730C

VIBRATORY COMPACTOR

CP12 CS78B CS-64B CS-44B CS-56B CS74B CS-68B CS54B CP54B CP74B CS7 CP-54B CP-74B CP7 CS68B CS56B CS-74B CS12 CS-54B CS-66B CS-78B CS44B CS14 CP76B CS79B CP-56B CP-68B CP68B CP44B CS-79B CP56B CP-44B

HYDRAULIC SHOVEL

6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced