Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups348-9254: Turbocharger Drain Line
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups348-9254: Turbocharger Drain Line
348-9254: Turbocharger Drain Line

Cat® Turbocharger Drain Line removes excess oil, preventing buildup, ensuring lubrication efficiency, and maintaining smooth turbo operation.

Brand: Cat

Product Images
348-9254: Turbocharger Drain Line
348-9254: Turbocharger Drain Line

Cat® Turbocharger Drain Line removes excess oil, preventing buildup, ensuring lubrication efficiency, and maintaining smooth turbo operation.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-9254

Units of Measure

USMetric
Width (mm): 134.6
Height (mm): 71.1
Length (in): 18.0
Material: Stainless Steel,Alloy Mixed: Metal
Length (mm): 457.2
Height (in): 2.8
View More
Compatible Models for part number 348-9254

GEN SET ENGINE

POWER SYS

GENERATOR SET

C13 XQ350 XQ425 C13 XQ375

INDUSTRIAL ENGINE

C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced