Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits348-9985: Engine Housing Cover Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits348-9985: Engine Housing Cover Gasket
348-9985: Engine Housing Cover Gasket

Cat® Gasket

Brand: Cat

Product Images
348-9985: Engine Housing Cover Gasket
348-9985: Engine Housing Cover Gasket
348-9985: Engine Housing Cover Gasket
348-9985: Engine Housing Cover Gasket
348-9985: Engine Housing Cover Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-9985
Material: Mixed: Metal Gasket Gasket,Corrosion Preventative Fluid
View More
Compatible Models for part number 348-9985

GENERATOR

LC51XX LC31XX

MATERIAL HANDLER

MH3032 MH3040

MOTOR GRADER

120 120 GC 140 GC 120M 2 140

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D4 D5 D4K2 LGP D3K2 XL D6N LGP D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D6N OEM D5K2 XL D6N XL D6N D4K2 XL

KNUCKLEBOOM LOADER

2484D 2484C 559C 559D 2384D 2384C 579C 579D

PIPELAYER

PL61

FORESTRY PRODUCTS

548 558 FM528 LL FM528

LOG LOADR FORST MACH

558

EXCAVATOR

318E L 316F L 336 GC 312E 323F SA 312F 324E 320E LRR 325F LCR 323F LN 324E L FM548 335F 323F 318F L 320 312E L 326 330 GC 325 323 329E L 318F MH3040 330 313F L 335 336 333 324E LN 330F L 329E 314F CR 326 GC 320E L 323 GX 548 329F L 335F LCR 320E 323 GC 316F 314E LCR 323E L 317 558 329E LN 326F L 323E SA 320E LN 323F OEM 320F L 330F 316E L 315F LCR 323E LN M320GC FM558 314E CR 326F 320 GX 323F L 538 330F LN 313F 330GC 320 GC 326F LN 320E RR 325F

VIBRATORY COMPACTOR

CB-66B CB-64B CB-68B

MOBILE HYD POWER UNIT

329E 330F 330 MHPU 330FMHPU C7.1 323F OEM

GENERATOR SET

XQP115 C4.4XQ100 XQ125CM C7.1 GEN C4.4XQ80 C7.1 XQ230 C4.4 XQP200

HEX BASED SPL SOLUTION

330F OEM 320E

ENGINE

C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

815K 815

BACKHOE LOADER

416F2 430F 420F2 428F2 432F2 444F2 434F 440 450F 450 428F 416F 444F 432F 430F2 434F2 420F

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

914M 918M 910M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

WHEELED EXCAVATOR

M314 M322 M320 M315GC M318 M316 MH3040

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced