Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners349-6266: Cover Assembly - Air Cleaner
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners349-6266: Cover Assembly - Air Cleaner
349-6266: Cover Assembly - Air Cleaner

Cat® Air Cleaner Cover Assembly

Brand: Cat

Product Images
349-6266: Cover Assembly - Air Cleaner
349-6266: Cover Assembly - Air Cleaner
349-6266: Cover Assembly - Air Cleaner
349-6266: Cover Assembly - Air Cleaner
349-6266: Cover Assembly - Air Cleaner

Cat® Air Cleaner Cover Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 349-6266

Units of Measure

USMetric
Latch Quantity: 6
Color: CAT Yellow
Type: Non-round
Material: Polyamide Plastic
Overall Length (in): 15.43
Dust Tube (mm): 0
Depth (mm): 41.6
Overall Height (mm): 42.0
Depth (in): 1.638
Height (in): 15.429
Dust Tube (in): 0
Width (mm): 207.4
Height (mm): 391.9
Overall Height (in): 1.64
Overall Length (mm): 392.0
Width (in): 8.165
View More
Compatible Models for part number 349-6266

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6 D7 D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T D7E LGP D7E

WHEEL TRACTOR

627H 637K

PIPELAYER

PL72

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

INDUSTRIAL ENGINE

C9.3 C7.1

WHEEL SCRAPER

637K

TRACK LOADER

973K

SOIL COMPACTOR

815K

WHEEL DOZER

814K

LANDFILL COMPACTOR

816K

MOTOR GRADER

14M3 160 12M 3 12M 2 14 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

WHEEL LOADER

972M XE 962M Z 962 966M XE 972K 972M 972L 950M Z 950GC 814K 966K XE 966L 966K 966M 950K 962L 962K 950M 950 950L 962M 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced