Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components350-2030: Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components350-2030: Mount
350-2030: Mount

Mount

Brand: Cat

Product Images
350-2030: Mount
350-2030: Mount

Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 350-2030

Units of Measure

USMetric
Outside Diameter (mm): 25.4
Hole Thread Size: 0.2
Hole Thread Pitch: 20.0
Material: Carbon Steel
Stud Thread Pitch: 20.0
Mount Type: Sandwich - One Stud, One Hole
Rubber Length (in): 0.75
Stud Thread Size: 0.2
Rubber Length (mm): 19
Overall Length (mm): 28.3
Outside Diameter (in): 1.0
View More
Compatible Models for part number 350-2030

GENERATOR SET

C18 C32 G3512 C18 MARINE GS

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C18 MARINE

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced