Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home350-8694: Motor Gp-Ele
Home350-8694: Motor Gp-Ele
350-8694: Motor Gp-Ele

24 Volt Heavy Duty Electric Starting Motor

Brand: Cat

Product Images
350-8694: Motor Gp-Ele
350-8694: Motor Gp-Ele

24 Volt Heavy Duty Electric Starting Motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 350-8694
Mount Circle (mm): 146.0
Material: Carbon Steel
Voltage (volts): 24
Electric Starting and/or Prelube: Electric Starting
Pinion Pitch: 6/8
Mount Size (Nose Cone): SAE No. 3 Nose housing
Pinion Teeth: 11/12
Marine Approved: Yes
Current (Amps): 115.0
View More
Compatible Models for part number 350-8694

GENERATOR SET

C175-16 C175-20 G3412

ENGINE

G3408 C13B G3412C G3412

LOCOMOTIVE ENGINE

C175-16

OFF HIGHWAY TRUCK

798 794 AC 796 AC 798 AC

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

972M XE 966K XE 966M XE 966L 966K 966M 972K 972M 972L

ARTICULATED TRUCK

725C

TRANSMISSION

TR35

MARINE ENGINE

C175-16

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C11 C13 C15 C7 C9 C18

TRUCK

795F XQ 793F CMD 793F 795F AC 794 AC 793F OEM 793F XQ

POWERTRAIN

TR35E44-C9.3B

GAS ENGINE

G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced