Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTires & RimsRim Components351-0300: Demountable Rim Lock Ring
Home
DrivetrainTires & RimsRim Components
351-0300: Demountable Rim Lock Ring
351-0300: Demountable Rim Lock Ring

Cat® Lock Ring, Inside Diameter: 1394.4 mm

Brand: Cat

Product Images
351-0300: Demountable Rim Lock Ring
351-0300: Demountable Rim Lock Ring
351-0300: Demountable Rim Lock Ring
351-0300: Demountable Rim Lock Ring
351-0300: Demountable Rim Lock Ring

Cat® Lock Ring, Inside Diameter: 1394.4 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 351-0300
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 351-0300

Units of Measure

USMetric
Material: Steel,Carbon Steel
Inside Diameter (mm): 1,394.4
Width (mm): 58.7
Height (mm): 35.4
Inside Diameter (in): 54.90
Width (in): 2.31
Height (in): 1.39
View More
Compatible Models for part number 351-0300

TRUCK

793D 793F 793F AC 793F CMD 789D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789G 793 793D 789 789D 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert