Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps351-9239: Fender Mudflap
HomeDrivetrainTires & RimsMudflaps351-9239: Fender Mudflap
351-9239: Fender Mudflap

Cat® Fender Mudflap is a protective accessory designed to reduce debris and mud splatter, enhancing cleanliness and safety

Brand: Cat

Product Images
351-9239: Fender Mudflap
351-9239: Fender Mudflap
351-9239: Fender Mudflap
351-9239: Fender Mudflap
351-9239: Fender Mudflap

Cat® Fender Mudflap is a protective accessory designed to reduce debris and mud splatter, enhancing cleanliness and safety

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 351-9239

Units of Measure

USMetric
Material Description: PLASTIC
Overall Length (in): 66.1
Overall Length (mm): 1,680.0
Overall Width (in): 46.0
Overall Width (mm): 1,167.0
Thickness (in): 0.24
Thickness (mm): 6.0
Material: Rubber & Fiber Rubber,Polyethylene Plastic
View More
Compatible Models for part number 351-9239

TRUCK

789D

OFF HIGHWAY TRUCK

789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced