Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-0203: PUMP GP-WATE
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-0203: PUMP GP-WATE
352-0203: PUMP GP-WATE

Water Pump

Brand: Cat

Product Images
352-0203: PUMP GP-WATE
352-0203: PUMP GP-WATE

Water Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-0203

Units of Measure

USMetric
Width (mm): 350.5
Height (mm): 241.3
Length (in): 14.6
Height (in): 9.5
Length (mm): 370.8
View More
Compatible Models for part number 352-0203

PUMPER

HT400

GENERATOR

SR4B

WHEEL TRACTOR

621 627B 621B 627E 623B 621E 621F 623E

TRUCK ENGINE

3406C

GENERATOR SET

3406C G3406

RECLAIMER MIXER

RM-250C

WHEEL DOZER

814B

MOTOR GRADER

16H NA 16G

WHEEL LOADER

980G II 980C 980F 980G 980F II

TRACK-TYPE TRACTOR

D8R D8GC D8 GC

GEN SET ENGINE

3406B

ARTICULATED TRUCK

D400 D35HP D400E D40D D400D

MARINE ENGINE

3406B 3406C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C

WHEEL SCRAPER

621E 621F 621B

FRONT SHOVEL

5080

GAS ENGINE

G3406

EXCAVATOR

375-A 375-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced