Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-0205: Water Pump used in Engine Front Housing
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-0205: Water Pump used in Engine Front Housing
352-0205: Water Pump used in Engine Front Housing

Cat® Water Pump used in Engine Front Housing

Brand: Cat

Product Images
352-0205: Water Pump used in Engine Front Housing
352-0205: Water Pump used in Engine Front Housing

Cat® Water Pump used in Engine Front Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-0205

Units of Measure

USMetric
Width (mm): 261.6
Height (mm): 210.8
Length (in): 10.8
Length (mm): 274.3
Height (in): 8.3
View More
Compatible Models for part number 352-0205

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C11 C13

SHOVEL LOGGER

345C

WHEEL TRACTOR-SCRAPER

623K LRC 627 623 621 627K LRC 632 621K

LOAD HAUL DUMP

R1700G R1600G R1600H R1700

MOTOR GRADER

16M 18M3 16M3 14M-3 16 14 18 14M 16GC

TRACK-TYPE TRACTOR

D8N

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

345D L 349D L 349D2 L 349D2 345C L 349E L 345D L VG 345C MH 349E L VG 349D 345C 345D

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

345D 345C 349D L 349D2 345C L

WHEEL TRACTOR

627H 623H 621K OEM 621H

GENERATOR SET

DE550GC DE450GC DE500GC C13GENSET C13 XQ375 DE450SGC D350GC DE500SGC C13 XQ350 D400GC C18 C15 3512 C13

RECLAIMER MIXER

RM-300

PETROLEUM ENGINE

C13 C11

EJECTOR TRUCK

730C2 EJ 730 730C

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

980K HLG 980C 972H 980K 966H

WIDE BODY TRUCK

707

GEN SET ENGINE

POWER SYS C13GENSET

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C11 C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced