Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-0212: Water Pump
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-0212: Water Pump
352-0212: Water Pump

Cat® Water Pump Unit

Brand: Cat

Product Images
352-0212: Water Pump
352-0212: Water Pump
352-0212: Water Pump
352-0212: Water Pump
352-0212: Water Pump
Contact your dealer for replacement options.

Cat® Water Pump Unit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-0212

Units of Measure

USMetric
Weight (kg): 16.78
Weight (lb): 37.0
Width (mm): 350.5
Height (mm): 241.3
Length (in): 14.6
Height (in): 9.5
Length (mm): 370.8
View More
Compatible Models for part number 352-0212

GENERATOR

SR4B

GENERATOR SET

3406E 3456

WHEEL TRACTOR

627G 621B 627E 623B 627F 621E 623G 621F 623E 621G

TRUCK ENGINE

3406E

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

834G

WHEEL LOADER

980G II 988G 980G

TRACK-TYPE TRACTOR

D8R II D8R

GEN SET ENGINE

3406E 3456

ARTICULATED TRUCK

740 D350E II 735

MARINE ENGINE

3406E

INDUSTRIAL ENGINE

3456 3406E

WHEEL SCRAPER

657 627F 657B

FRONT SHOVEL

5090B

EXCAVATOR

385B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced