Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-2151: Water Pump used in Engine
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-2151: Water Pump used in Engine
352-2151: Water Pump used in Engine

Cat® Water Pump used in Engine

Brand: Cat

Product Images
352-2151: Water Pump used in Engine
352-2151: Water Pump used in Engine
352-2151: Water Pump used in Engine
352-2151: Water Pump used in Engine
352-2151: Water Pump used in Engine

Cat® Water Pump used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-2151

Units of Measure

USMetric
Width (mm): 236.2
Height (mm): 177.8
Length (in): 14.3
Length (mm): 363.2
Height (in): 7.0
View More
Compatible Models for part number 352-2151

TRACK-TYPE TRACTOR

D5M D6M

CHALLENGER

35 55 45

INTEGRATED TOOLCARRIER

IT28G

PIPELAYER

561M

INDUSTRIAL ENGINE

3126

TRACK LOADER

953C 963B 963C

EXCAVATOR

M318 M320

VIBRATORY COMPACTOR

CP-563D CP-533D CS-531D CS-563C CS-563D CS-573C CP-563C CS-573D CS-583C CS-583D CS-533D

WHEEL LOADER

928G 938F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced