Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits352-2909: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits352-2909: Transmission Overhaul Gasket Kit
352-2909: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Product Images
352-2909: Transmission Overhaul Gasket Kit
352-2909: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

171-9375: 3.53 x 340.99mm 75A NBR O-Ring
171-9375: 3.53 x 340.99mm 75A NBR O-RingQuantity: 1
5F-3144: 3.53 x 120.24mm 75A NBR O-Ring
5F-3144: 3.53 x 120.24mm 75A NBR O-RingQuantity: 1
8E-5920: Bearing Lock Set
8E-5920: Bearing Lock SetQuantity: 1
3P-7612: 3.12mm Thick External Seal Ring
3P-7612: 3.12mm Thick External Seal RingQuantity: 4
3P-7570: 3.12mm Thick External Seal Ring
3P-7570: 3.12mm Thick External Seal RingQuantity: 1
8P-6292: 449.41mm Inner Diameter Internal Seal Ring
8P-6292: 449.41mm Inner Diameter Internal Seal RingQuantity: 1
8P-9569: 307.03mm Inner Diameter Internal Seal Ring
8P-9569: 307.03mm Inner Diameter Internal Seal RingQuantity: 1
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-RingQuantity: 2
3F-5792: 3.53 x 129.77mm 75A NBR O-Ring
3F-5792: 3.53 x 129.77mm 75A NBR O-RingQuantity: 1
8E-4929: 0.8mm Thick Planetary Case Cover Gasket
8E-4929: 0.8mm Thick Planetary Case Cover GasketQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
6V-1179: 72.62mm Inner Diameter O-Ring Seal
6V-1179: 72.62mm Inner Diameter O-Ring SealQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 8
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 3
228-7096: 3 x 37.47mm 90A FKM O-Ring
228-7096: 3 x 37.47mm 90A FKM O-RingQuantity: 1
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 2
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
4M-5397: 0.0359 IN ( 0.911MM) Thick Lock Nut Bar
4M-5397: 0.0359 IN ( 0.911MM) Thick Lock Nut BarQuantity: 4
5S-5880: 0.049 IN (1.24mm) Thick Lock Nut Bar
5S-5880: 0.049 IN (1.24mm) Thick Lock Nut BarQuantity: 2
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
6V-1175: 5.33 x 354.97mm 75A NBR O-Ring
6V-1175: 5.33 x 354.97mm 75A NBR O-RingQuantity: 1
6Y-7261: 460.86mm Inner Diameter Internal Seal Ring
6Y-7261: 460.86mm Inner Diameter Internal Seal RingQuantity: 1
148-9643: 194mm Outer Diameter Seal Ring
148-9643: 194mm Outer Diameter Seal RingQuantity: 3
133-4296: 159.21mm Outer Diameter Lip Type Seal
133-4296: 159.21mm Outer Diameter Lip Type SealQuantity: 2
9G-9557: 440.13mm Inner Diameter Internal Seal Ring
9G-9557: 440.13mm Inner Diameter Internal Seal RingQuantity: 2
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover GasketQuantity: 1
5D-6428: 608.08mm Inside Diameter Seal-O-Ring
5D-6428: 608.08mm Inside Diameter Seal-O-RingQuantity: 2
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 2
4J-0521: 3.53 x 34.52mm 90A NBR O-Ring
4J-0521: 3.53 x 34.52mm 90A NBR O-RingQuantity: 2
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 2
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
Showing 1 to 32 of 57Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 352-2909

We are still working on adding a specification for this part.

Compatible Models for part number 352-2909

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced