Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches352-2952: 10A Thermal Current Plastic Relay Base
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches352-2952: 10A Thermal Current Plastic Relay Base
352-2952: 10A Thermal Current Plastic Relay Base

Cat® Relay Base

Brand: Cat

Product Images
352-2952: 10A Thermal Current Plastic Relay Base
352-2952: 10A Thermal Current Plastic Relay Base
352-2952: 10A Thermal Current Plastic Relay Base
352-2952: 10A Thermal Current Plastic Relay Base
352-2952: 10A Thermal Current Plastic Relay Base

Cat® Relay Base

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-2952

Units of Measure

USMetric
Thickness (mm): 15.5
Overall Length (mm): 78.5
Overall Width (mm): 61.0
Thickness (in): 0.61
Overall Length (in): 3.1
Overall Width (in): 2.4
Material: Polyamide Plastic
View More
Compatible Models for part number 352-2952

GENERATOR SET

DG30 DG50 DG70 C15 I6 D20 DG35 C9 D250GC C7.1 GEN DG500 DG125 DG400 3406C DG100 D25 DG200 C4.4 C15 GEN SE D300GC DG20 D550GC DG40 DG60 DG80 C13GENSET C32 C18 I6 D30 D450GC DG25 D400GC D600 GC G3516H DG45 C18 G3512H C15 C13 C9 GEN SET G3520H D350GC DG150 DG175 DG450 DG350 G3512 D500GC

GAS ENGINE

G3512H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced