Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home352-4200: 390mm Long Red Cable Strap
Home352-4200: 390mm Long Red Cable Strap
352-4200: 390mm Long Red Cable Strap

Cat® Camera Wiring Red Cable Strap securely fastens and manages the cables of the camera system, ensuring neat and organized wiring

Brand: Cat

Product Images
352-4200: 390mm Long Red Cable Strap
352-4200: 390mm Long Red Cable Strap
352-4200: 390mm Long Red Cable Strap
352-4200: 390mm Long Red Cable Strap
352-4200: 390mm Long Red Cable Strap

Cat® Camera Wiring Red Cable Strap securely fastens and manages the cables of the camera system, ensuring neat and organized wiring

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-4200

Units of Measure

USMetric
Material: Nylon,Nylon, 6, 6/12, 6/6 Plastic
Head Type: Standard
Bundle Diameter Range (mm): 108.5
Strap Width (mm): 5.0
Overall Length (mm): 390.0
Bundle Diameter Range (in): 4.27
Strap Width (in): 0.18
Overall Length (in): 15.35
View More
Compatible Models for part number 352-4200

WHEEL TRACTOR

623H 621K OEM 657G 621H 627H 631K 631G 637G 637K 651

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 613G 637K 657 651 623K LRC 623K 621K

ENGINE

3516E

OFF HIGHWAY TRUCK

789G 772 777G 770 777E 793D 777 775 789D 773 793F 798 AC 796 AC 785D 794 AC 789 785 793 798

WHEEL DOZER

834

LANDFILL COMPACTOR

836

ROTARY CUTTER

RC20

WHEEL LOADER

988 XE 988 995 992 988K XE 988K

HYDRAULIC SHOVEL

6060 6040 6030

TRACK-TYPE TRACTOR

D9 D10 D11

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ASPHALT PAVER

AP500F AP1055 AP500 AP-1055F AP655 AP655F PE636 AP-1000F AP400 AP555 AP455 AP655F L AP600 AP600F AP555F AP1000

ROTARY/TRACK DRILLS

MD6640

WHEEL SCRAPER

637K

ASPHALT SCREED

SE50 V SE60 VT XW SE60VT XW SE50 VT SE47 VT SE60 V SE60 V XW

QUARRY TRUCK

772G 770G

TRUCK

785 793F CMD 775G 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793F 795F AC 789C 789D 777G 777F 772G 793F AC 775G OEM 793F XQ 785G 773G 797F 794 AC 775G LRC 773G OEM 770G OEM 785C 785D

EXCAVATOR

340 340F 352 330 340F L UHD 352 UHD

SHOVEL

6040

TECHNOLOGY

AUTOGUIDNC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced