Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components352-4648: 65mm ID Transmission Race Bearing
HomeDrivetrainTransmissions & ComponentsOther Transmission Components352-4648: 65mm ID Transmission Race Bearing
352-4648: 65mm ID Transmission Race Bearing

Cat® Transmission Race Bearing provides a rolling surface for roller elements, ensures smooth gear rotation, and supports consistent load transfer

Brand: Cat

Product Images
352-4648: 65mm ID Transmission Race Bearing
352-4648: 65mm ID Transmission Race Bearing
352-4648: 65mm ID Transmission Race Bearing
352-4648: 65mm ID Transmission Race Bearing
352-4648: 65mm ID Transmission Race Bearing

Cat® Transmission Race Bearing provides a rolling surface for roller elements, ensures smooth gear rotation, and supports consistent load transfer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-4648

Units of Measure

USMetric
Outside Diameter (mm): 90.6
Inside Diameter (mm): 65.0
Height (mm): 33.0
Outside Diameter (in): 3.5669
Inside Diameter (in): 2.559
Height (in): 1.299
Material: Alloy Steel
View More
Compatible Models for part number 352-4648

WHEEL LOADER

966XE 972 XE 966K XE 972XE 972M XE 966M XE 966 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced