Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins352-7950: 36mm Diameter Bucket Edge Protector Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins352-7950: 36mm Diameter Bucket Edge Protector Pin
352-7950: 36mm Diameter Bucket Edge Protector Pin

Cat® 118 mm CapSure Pin

Brand: Cat

Product Images
352-7950: 36mm Diameter Bucket Edge Protector Pin
352-7950: 36mm Diameter Bucket Edge Protector Pin
352-7950: 36mm Diameter Bucket Edge Protector Pin
352-7950: 36mm Diameter Bucket Edge Protector Pin
352-7950: 36mm Diameter Bucket Edge Protector Pin

Cat® 118 mm CapSure Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-7950

Units of Measure

USMetric
Diameter (in): 2.83
Length (in): 4.64
Diameter (mm): 72.0
Material: Low Alloy Steel
Length (mm): 117.9
View More
Compatible Models for part number 352-7950

WHEEL LOADER

990K 990H 990 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced