Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches353-4515: Ladder Lights Toggle Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches353-4515: Ladder Lights Toggle Switch
353-4515: Ladder Lights Toggle Switch

Cat® Ladder Lights Toggle Switch for easily control ladder lights with a simple flip and enhance visibility and safety

Brand: Cat

Product Images
353-4515: Ladder Lights Toggle Switch
353-4515: Ladder Lights Toggle Switch
353-4515: Ladder Lights Toggle Switch
353-4515: Ladder Lights Toggle Switch
353-4515: Ladder Lights Toggle Switch

Cat® Ladder Lights Toggle Switch for easily control ladder lights with a simple flip and enhance visibility and safety

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 353-4515
Material: Epoxy Adhesive
View More
Compatible Models for part number 353-4515

GENERATOR

XQ330 XQP550

WHEEL TRACTOR-SCRAPER

657 651

WHEEL SKIDDER

555D 535D 545D 525D

TRACK FELLER BUNCHER

522 521

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WATER FORDING TRACTOR

D7R II

EXCAVATOR

M315F FM538 MH3295 320D3 GC M317F FM548 M318F MH3040 3101 349 GC 548 320D2 FM 558 FM558 538 FM568 350 OEM 340 349 352 350 355 336 395 374

WHEEL TRACTOR

633E II 651E 631D 631E 631G 651 623E 623F 657E 621E 621F 633D 657G 621G 639D 627E 627F 637G 637D 637E

ROTARY MIXER

RM800

TRACK LOADER

963 973 953 973K

PETROLEUM ENGINE

2016 3516C 3512E 3512C 3512B

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 844 834G 834H 834K 854 824K 814K 814 824 854G 854K 844K

LANDFILL COMPACTOR

836 826 816K 836H 836K 816 826K

WHEEL LOADER

962 982XE 966 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 988 986K 995 950L 990 993 992 980XE 988K XE 988H 988K 966L 930M 950 982 XE 980 XE 950GC 814K 990K 950 GC 993K 980L 992K 972XE 980M 938M 926M 994K 994H

ARTICULATED TRUCK

730 EJECTOR 740C 740 GC 745C 725 735C 745 730 735

WHEELED EXCAVATOR

MH3026 MH3024 M318F MH3040 M320F M323F M322F M316F M314F

WHEEL SCRAPER

657G 657E

QUARRY TRUCK

777E 775B 773E 772G 770G

TRACTOR

772B

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD22 AD60 AD63

LOAD HAUL DUMP

R1700 R2900 R2900G R2900 XE

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 793F 798 AC 785D 789 785 793 798 789G 777G 777E 789D 796 AC 794 AC 773GC

MOTOR GRADER

18M3 24 16 14 18 120M 120K 12M 3 AWD 120 GC 120M 2 16M 160 140M 140K 140G 14L 150 14M 140K 2 160M 3 AWD 140 16GC 12M 24M 12K 14M3 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6040 6030 6015B

TRACK-TYPE TRACTOR

D6T LGP D6XE D10 D11 D6T LGPPAT D6T XW D6T XL D6T D7E D9 D6 D5 D8 D7 D8T D8R D10T2 D9T D6T XL PAT D6T XW PAT D6 XE D11T

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455

MARINE ENGINE

3408B 3408

PIPELAYER

PL83 PL87 PL72

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

MOBILE HYD POWER UNIT

350MHPU

PETROLEUM PACKAGE

CX31-C11I CX31-C9I CX35-C18I CX31-C13I CX35-P800 CX31 CX31-P600- TH48 CX31-P600

GENERATOR SET

XQ425 XQP115 XQ125CM DE500 C13 XQ375 DE630 XQ35 3508B C4.4 XQ330 XQ1140 XQ230 C18 XQP310 XQP200

RECLAIMER MIXER

RM400 RM800

ENGINE

3512E C13B

EJECTOR TRUCK

740

MACHINE CNTRL & GDNC

CMD STATN COMMAND CONSOLE

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM400 RM600

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

TRUCK

785 773G LRC 770G 795F XQ 793D 793F 772G 793F XQ 773E 785G 773D 773G 797F 773F 794 AC 773G OEM 785D 773B 793F CMD 775G 775F 772G OEM 793F OEM 795F AC 789C 789D 777C 777B 777D 777G 777F 775G OEM 775G LRC 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced