Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components353-4847: 90mm Length Dust Ejector Valve
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components353-4847: 90mm Length Dust Ejector Valve
353-4847: 90mm Length Dust Ejector Valve

Cat® Dust Ejector Valve For Air Cleaner

Brand: Cat

Product Images
353-4847: 90mm Length Dust Ejector Valve
353-4847: 90mm Length Dust Ejector Valve
353-4847: 90mm Length Dust Ejector Valve
353-4847: 90mm Length Dust Ejector Valve
353-4847: 90mm Length Dust Ejector Valve

Cat® Dust Ejector Valve For Air Cleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 353-4847

Units of Measure

USMetric
Material: Rubber
Outer Diameter (in): 2.559
Type: Straight
Inner Diameter (mm): 52.0
Length (in): 3.543
Thickness (in): 0.17
Weight (kg): 0.06
Inside Diameter (mm): 52.0
Weight (lb): 0.07
Outside Diameter (in): 2.047
Material Description: Rubber
Outer Diameter (mm): 65.0
Inner Diameter (in): 2.047
Width (in): 0.11
Length (mm): 90.0
View More
Compatible Models for part number 353-4847

HEX BASED SPL SOLUTION

320E

TRACK LOADER

963 963K 953K 953

BACKHOE LOADER

427F2 416F2 430F 415 416 420F2 428F2 428 420 432F2 434 430 432 444F2 422F 444 434F 440 450F 450 422F2 428F 416F 444F 432F 430F2 434F2 415F2 420F

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 GC

TRACK SKIDDER

527

COMPACT WHEEL LOADER

920K 914K 914M 914 910 918M 910K 910M 920

ASPHALT COMPACTOR

CB10 CB8 CB7

TRACK-TYPE TRACTOR

D4 D4K2 LGP D3K2 XL D6N LGP D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5R2 D6N OEM D5K2 XL D6N XL D6N D4K2 XL D6K

ENGINE - MACHINE

C32

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

TRANSMISSION

TR16-C7.1

ASPHALT PAVER

AP355 AP1055 AP-1055F AP-1055E AP655 AP655F AP-1000E AP-1000F AP-300D AP300 AP355F BG1000E AP300F BG1055E AP655F L AP600 AP600F AP1000

PIPELAYER

PL61

WHEELED EXCAVATOR

M323F MH3026 MH3024 M322F M318F M320F M316F M314F

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

CW34 CW-34

COMPACTOR

CD10 CD8

EXCAVATOR

M315F 320E LRR M317F 320D2 323F M318F 323D2 320E L 320D2 GC 320E 323E L 323D2 L 323E SA 320E LN 320F L 323E LN 320D2 L 323F L 538 320E RR

VIBRATORY COMPACTOR

CD-44B CD-54B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced