Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits356-5345: 600mm Internal Diameter Uniform Straight Hose
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits356-5345: 600mm Internal Diameter Uniform Straight Hose
356-5345: 600mm Internal Diameter Uniform Straight Hose

Cat® Uniform Straight Interstage Hose for Radiator

Brand: Cat

Product Images
356-5345: 600mm Internal Diameter Uniform Straight Hose
356-5345: 600mm Internal Diameter Uniform Straight Hose
356-5345: 600mm Internal Diameter Uniform Straight Hose
356-5345: 600mm Internal Diameter Uniform Straight Hose
356-5345: 600mm Internal Diameter Uniform Straight Hose

Cat® Uniform Straight Interstage Hose for Radiator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 356-5345

Units of Measure

USMetric
Material Description: Silicone
Material: Corrosion Preventative Fluid,Silicone / MQ / VMQ / PMQ Rubber,Other Hose
Overall Length (in): 3.94
Inside Diameter (mm): 60.0
Overall Length (mm): 100.0
Inside Diameter (in): 2.36
View More
Compatible Models for part number 356-5345

GENERATOR

LC51XX LC31XX

MOTOR GRADER

120M 2 140

TRACK-TYPE TRACTOR

D4 D6K2 XL D6K2 D6K2 LGP

WHEEL SKIDDER

535D 545D 555D 525D

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ASPHALT PAVER

AP1055 AP-1055F AP-1055E AP655F AP-1000E AP-1000F BG1000E BG1055E AP600F AP1000

PIPELAYER

PL61

FORESTRY PRODUCTS

548 558

LOG LOADR FORST MACH

558

EXCAVATOR

336 GC M315F 323F SA 324E 325F LCR M317F 323F LN 324E L FM548 323F 320 330 GC 329E L 330 335 336 333 324E LN 330F L 329E 329F L 558 329E LN 323F OEM 320F L 330F FM558 330F LN 320 GC 325F

VIBRATORY COMPACTOR

CS-56B CS-68B CP-74B CS-66B CS-78B CS-64B CS-76B CS-74B CP-56B CP-68B

MOBILE HYD POWER UNIT

329E 330F 330 MHPU 330FMHPU C7.1 323F OEM

GENERATOR SET

C4.4XQ100 C7.1 GEN C7.1 XQ230 C4.4 XQP200

HEX BASED SPL SOLUTION

330F OEM

ENGINE

C7.1

TRACK LOADER

963 963K

SOIL COMPACTOR

815K 815 CP12 CP14 CP16 CS12 CS14 CS16 CS19

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

966F II 962M Z 962 950M Z 950GC 950K 962K 950M 962M 950 GC 966F 950

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

WHEELED EXCAVATOR

M323F MH3040

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C7.1 C4.4

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced