Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home356-5613: LINES GP-TUR
Home356-5613: LINES GP-TUR
356-5613: LINES GP-TUR

Turbocharger Oil Lines

Brand: Cat

Product Images
356-5613: LINES GP-TUR
356-5613: LINES GP-TUR
Contact your dealer for replacement options.

Turbocharger Oil Lines

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 356-5613

Description:

  • Oil lines are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

View More
Specifications for part number 356-5613

Units of Measure

USMetric
Width (mm): 99.1
Height (mm): 88.9
Length (in): 17.3
Length (mm): 439.4
Height (in): 3.5
View More
Compatible Models for part number 356-5613

ASPHALT PAVER

AP-1000E AP-1055E BG1000E BG1055E

INDUSTRIAL ENGINE

C7.1

MOTOR GRADER

120M 2

WHEEL LOADER

950K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced