Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines356-6014: 34.8mm ID Brake Cooling Lines Tube
HomeEngineLubrication SystemOil Lines356-6014: 34.8mm ID Brake Cooling Lines Tube
356-6014: 34.8mm ID Brake Cooling Lines Tube

Cat® Brake Cooling Lines Tube channels fluid to cool brake components and help manage temperature during braking operations

Brand: Cat

Product Images
356-6014: 34.8mm ID Brake Cooling Lines Tube
356-6014: 34.8mm ID Brake Cooling Lines Tube

Cat® Brake Cooling Lines Tube channels fluid to cool brake components and help manage temperature during braking operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 356-6014

Units of Measure

USMetric
Material: Steel,Alloy Zinc,Alloy Mixed: Metal
Outer Diameter (mm): 38.0
Length (mm): Not specified
Connector Type: Flange Head; Flange
Flange Type: -24 Code 61
Outer Diameter (in): 1.5
Length (in): Not specified
View More
Compatible Models for part number 356-6014

ARTICULATED TRUCK

735B 740 735 OEM 740B 735

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced