Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins357-0003: 10.5mm ID Isolator Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins357-0003: 10.5mm ID Isolator Pin
357-0003: 10.5mm ID Isolator Pin

A 10.50mm ID Isolator Pin attaches systems while isolating from vibrations, shocks, and noise, ensuring stability and reducing wear.

Brand: Cat

Product Images
357-0003: 10.5mm ID Isolator Pin
357-0003: 10.5mm ID Isolator Pin
357-0003: 10.5mm ID Isolator Pin
357-0003: 10.5mm ID Isolator Pin
357-0003: 10.5mm ID Isolator Pin

A 10.50mm ID Isolator Pin attaches systems while isolating from vibrations, shocks, and noise, ensuring stability and reducing wear.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-0003

Units of Measure

USMetric
Material: Carbon Steel
Inside Diameter (mm): 10.5
Inside Diameter (in): 0.41
View More
Compatible Models for part number 357-0003

GENERATOR SET

3512

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M314 M316

FORESTRY PRODUCTS

568

EXCAVATOR

349 GC 340 336 MHPU 313 GX 349 316 GC 349D L 336 GC 313 GC 349D2 L 349D2 352 350 316 GX 312 GX 340MHPU 313 336 355 312 GC 349D FM568 350 OEM 345 GC 352 UHD

MATERIAL HANDLER

MH3050 MH3250 MH3260

MOBILE HYD POWER UNIT

349D2 350MHPU

WHEEL LOADER

980L 982M 980M

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced