Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional357-0147: 52mm Diameter Oil Fill Identification Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional357-0147: 52mm Diameter Oil Fill Identification Film
357-0147: 52mm Diameter Oil Fill Identification Film

Cat® Identification Film For Engine Or Hydraulic Oil Filler Cap

Brand: Cat

Product Images
357-0147: 52mm Diameter Oil Fill Identification Film
357-0147: 52mm Diameter Oil Fill Identification Film
357-0147: 52mm Diameter Oil Fill Identification Film
357-0147: 52mm Diameter Oil Fill Identification Film
357-0147: 52mm Diameter Oil Fill Identification Film

Cat® Identification Film For Engine Or Hydraulic Oil Filler Cap

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-0147

Units of Measure

USMetric
Diameter (in): 2.047,2.05
Diameter (mm): 52.0
Thickness (in): 0.01
Film Color: Silver/Yellow
Letter Color: Black
Thickness (mm): 0.18
Weight (kg): 0.001
Weight (lb): 0.002
Material: Polycarbonate Plastic
View More
Compatible Models for part number 357-0147

GENERATOR

LC31XX

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

MOTOR GRADER

120 GC 120M 2 140 120 140 GC

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D3K2 XL D6K2 XL D6K2 LGP D5R2 D6N OEM D6N XL D6N D6K D4 D5 D4K2 LGP D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP600 AP555F AP500F AP-1055F AP655F AP555 AP655F L AP600F

MARINE ENGINE

C4.4

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

PACKAGE

3.4B IOPU

EXCAVATOR

336E LN 316F L 336E LH 349F LXE 316 GC M315F 312E 323F SA FM538 312F 336F MH3295 316 GX M317F 333 GC 320D2 FM548 312F GC 323F 374F L 313D2 GC 390F 320D L M318F 349E L 330D2 336E LNH 315 GC MH3040 340MHPU 340F L UHD 349E L VG 352F XE VG 326 GC 349 GC 336 MHPU 320D2 GC 349F L 320D2 FM 316F 320D GC 326D2 352F-VG 317 315 323D2 L 313 320GX 323F OEM 320F L 336F L XE 313D2-GC 313D2 326GC FM558 314E CR OTHER 320 GX FM568 313F 330GC 336E L 320 GC 325F 352 UHD 318E L 340 352F 313 GX 340F 349 336 GC 313 GC 340F L LRE 336F LN XE 352 350 325F LCR 323F LN 355 318D2 L 336F L 318F L 320 374F 312E L 326 324 330 GC 325 323 318F 319 323D3 330 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 326D2 L 314F CR 323 GX 318D2 336F LNXE 313F GC 320D 323 GC 323GC 314E LCR 395 312 GX 313F LGC 336F LN 312 GC 316E L 315F LCR M320GC 329D2 L 320D2 L 390F L 374 329D2 317 GC 345 GC

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CS-56B CS-68B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP-54B CS-74B CB-44B CB-68B CP-56B CP-68B CB-54B CB-66B CP-74B CB-64B CS12

MOBILE HYD POWER UNIT

336FMHPU 330 MHPU 349E L HVG 336F 336E 352FMHPU 323F OEM 390F 330D2 336E HVG

GENERATOR SET

XQP115 XQ125CM C7.1 C7.1DE150E0 C4.4 C7.1DE200E DE165GC C4.4XQ100 C7.1 GEN S C4.4XQ80 3512B DE150GC

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C7.1

TRACK LOADER

963 953 963K 953K

SOIL COMPACTOR

CP68B CP56B CP11 CP12 CP14 CP16 CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS66B CS78B CP74B

BACKHOE LOADER

427F2 416F2 420F2 428F2 424 432F2 434F 444F 432F 430F2 415F2 420F 430F 444F2 440 450F 450 428F 416F 434F2

FOREST PRODUCTS

OTHER

WHEEL LOADER

907K 906K 906M 908K 908M 926 930 938

COMPACT WHEEL LOADER

906H2 907H2 910M 930 938 926 914M 908M 908H2 906M 918M 907M

TELEHANDLER

TH3510D TL642D TH357D TL943D TL943C TH408D TH514D TH417C

ENGINE - MACHINE

C3.4B C4.4

WHEELED EXCAVATOR

M315D2 M314 MH3026 M315 MH3024 M322 M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M323F M322F M315D M317D2 M316F M313D M314F

INDUSTRIAL LOADER

415F2 IL

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW-14 CW34 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

WHEEL FELLER BUNCHER

2570C 573C 563C 2670C

COMPACTOR

CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced