Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components357-0292: Front Axle Assembly
HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components357-0292: Front Axle Assembly
357-0292: Front Axle Assembly

Cat® Axle As - Front

Brand: Cat

Product Images
357-0292: Front Axle Assembly
357-0292: Front Axle Assembly
357-0292: Front Axle Assembly
357-0292: Front Axle Assembly
357-0292: Front Axle Assembly

Cat® Axle As - Front

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-0292

Units of Measure

USMetric
Overall Length (mm): 1,518.0
Overall Length (in): 59.76
Overall Height (mm): 339.4
Overall Height (in): 13.36
Overall Width (mm): 180.0
Overall Width (in): 7.09
Approx. Weight (kg): 58.99
Approx. Weight (lb): 130.05
Material: Carbon Steel,Alloy Steel,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 357-0292

MULTI TERRAIN LOADER

247B3 257B3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced