Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes357-2994: 12.70mm Air Conditioner Copper Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes357-2994: 12.70mm Air Conditioner Copper Tube
357-2994: 12.70mm Air Conditioner Copper Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
357-2994: 12.70mm Air Conditioner Copper Tube
357-2994: 12.70mm Air Conditioner Copper Tube
357-2994: 12.70mm Air Conditioner Copper Tube
357-2994: 12.70mm Air Conditioner Copper Tube
357-2994: 12.70mm Air Conditioner Copper Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-2994

Units of Measure

USMetric
Material: Copper,Alloy Copper,Alloy Zinc,Alloy Mixed: Metal
Outer Diameter (mm): 13.0
Connector Type: A/C Fitting (both ends)
Nut Type: Swivel
Outer Diameter (in): 0.5
Fitting Size (in): Female O-ring; Male O-ring
Thread: 3/4-16
View More
Compatible Models for part number 357-2994

TRUCK

795F XQ 797F 793F AC 793F 795F AC 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793F

WHEEL LOADER

993K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced