Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings357-5709: Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings357-5709: Sleeve Bearing
357-5709: Sleeve Bearing

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
357-5709: Sleeve Bearing
357-5709: Sleeve Bearing
357-5709: Sleeve Bearing
357-5709: Sleeve Bearing
357-5709: Sleeve Bearing

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-5709

Units of Measure

USMetric
Inside Diameter (mm): 90.0
Inside Diameter (in): 3.56
Outside Diameter (mm): 106.0
Outside Diameter (in): 4.19
Overall Length (mm): 90.0
Overall Length (in): 3.54
Material: STEEL,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 357-5709

EXCAVATOR

318F L 318E L 323F OEM 336D2 320F L 320D L 320E L 316F L 316E L 320D2 GC 318D2 323E LN 318F 323F SA 320D 320E 320D RR 316F 320D2 L 320D GC 320E LRR 319D L 315D L 319D LN 323F L 323E L 323D L 325F LCR 538 323D2 L 320D2 323F LN 336D2 L 323D2 320D LRR 318D2 L 321D LCR 323F 323E SA 320E LN 320E RR 325F

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced