Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups357-7043: Hybrid Water Line Tube Assembly
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups357-7043: Hybrid Water Line Tube Assembly
357-7043: Hybrid Water Line Tube Assembly

Turbocharger Hose and Tube Assembly

Brand: Cat

Product Images
357-7043: Hybrid Water Line Tube Assembly
357-7043: Hybrid Water Line Tube Assembly
357-7043: Hybrid Water Line Tube Assembly
357-7043: Hybrid Water Line Tube Assembly
357-7043: Hybrid Water Line Tube Assembly

Turbocharger Hose and Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-7043

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 38.1
Length (in): 11.0
Material: Rubber & Steel Hose
Height (in): 1.5
Length (mm): 279.4
View More
Compatible Models for part number 357-7043

TRACK-TYPE TRACTOR

D7E LGP D6T D6T XL D7E D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced