Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components357-7145: Carrier Assembly
HomeDrivetrainTransmissions & ComponentsOther Transmission Components357-7145: Carrier Assembly
357-7145: Carrier Assembly

Cat® Carrier Assembly

Brand: Cat

Product Images
357-7145: Carrier Assembly
357-7145: Carrier Assembly
357-7145: Carrier Assembly
357-7145: Carrier Assembly
357-7145: Carrier Assembly

Cat® Carrier Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-7145

Units of Measure

USMetric
Material Description: DUCTILE IRON
Outside Diameter (mm): 232.0
Number of Teeth: 68
Height (mm): 90.3
Inside Diameter (mm): 99.8
Inside Diameter (in): 3.9
Outside Diameter (in): 9.1
Height (in): 3.6
View More
Compatible Models for part number 357-7145

UNDERGROUND ART TRUCK

AD22

TRANSMISSION

CX31-P300 CX31 CX31 HT

ARTICULATED TRUCK

730C2 730 730C 730 EJECTOR 725 735

TRANSMISSION-ONHIGHWAY

CX31

UNDERGROUND ARTICULATED TRUCK

AD22

PETROLEUM TRANSMISSION

CX31-P600

EJECTOR TRUCK

730C2 EJ 730C

PETROLEUM PACKAGE

CX31-P600-

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced