Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps357-7399: Cap Assembly-Fuel
HomeHoses & TubesCaps & PlugsCaps357-7399: Cap Assembly-Fuel
357-7399: Cap Assembly-Fuel

Cat® Fuel Cap (Vented)(4 Micron)

Brand: Cat

Product Images
357-7399: Cap Assembly-Fuel
357-7399: Cap Assembly-Fuel
357-7399: Cap Assembly-Fuel
357-7399: Cap Assembly-Fuel
357-7399: Cap Assembly-Fuel

Cat® Fuel Cap (Vented)(4 Micron)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-7399

Units of Measure

USMetric
Outside Diameter (mm): 136.5
Overall Height (mm): 63.5
Temperature (°C): -40° TO +50°
Outside Diameter (in): 5.37
Overall Height (in): 2.5
Temperature (°F): -40° TO +122°
Material: Alloy Aluminum
View More
Compatible Models for part number 357-7399

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM400 RM500B RM-300 RM-500

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CS54B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

MOTOR GRADER

120 GC 140 GC

HYDRAULIC SHOVEL

6020B 6015B 6015 6030

WHEEL LOADER

980 XE 962M Z 962 982XE 980K HLG 966 972H 972K 972M 972 972L 950M Z 966 GC 972 XE 950GC 966 XE 986 966XE 966K XE 980 982 988GC 986H 950K 962L 986K 962K 950M 950L 962M 950 GC 972M XE 966M XE 980XE 980H 980L 930 980K 972XE 980M 966H 966L 966K 966M 950 982 XE 982M

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ASPHALT PAVER

AP355 AP300 AP355F AP300F

INDUSTRIAL ENGINE

C4.4

EXPANDED MINING PRODUCTS

LD350

COMPACTOR

CCS9

VIBRATORY COMPACTOR

CS78B CB-54B CS-56B CS-68B CS54B CP-533E CP54B CB-64 CP-74B CS-433E CS-54B CB-54 CS-66B CS-78B CP76B CS-79B CS-423E CP12 CS-64B CS-76B CS74B CP74B CS-533E CP-54B CS68B CS56B CS-74B CS12 CB-44B CS14 CS79B CP-56B CP-68B CP68B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced