Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes357-7477: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes357-7477: Track Shoe
357-7477: Track Shoe

Cat® Track Shoe 500mm Wide, Regular Joint, Rubber Pad

Brand: Cat

Product Images
357-7477: Track Shoe
357-7477: Track Shoe
357-7477: Track Shoe
357-7477: Track Shoe
357-7477: Track Shoe

Cat® Track Shoe 500mm Wide, Regular Joint, Rubber Pad

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-7477

Units of Measure

USMetric
Material: Steel/Rubber
Shoe Width (mm): 500.0
Plate Thickness (mm): 60
UC System: GD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 50
Shoe Bolt Hole Spacing C (mm): 50
Plate Thickness (in): 2.362
Shoe Bolt Hole Spacing A (mm): 60.3
Shoe Width (in): 19.685
Track Bolt Thread: M16
Number of Grousers: Not Applicable
Bolt Hole Diameter (in): 0.709
Clipped: No
Shoe Type: Rubber Pad
Bolt Hole Diameter (mm): 18
View More
Compatible Models for part number 357-7477

EXCAVATOR

312D2 314E LCR 311D LRR 312D L 312E L 313F L 313F LGC 315 313 315F LCR 311F LRR 315 GC 313 GC 314D LCR 314D CR 314E CR 312E 312F GC 313F 312F 312D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced