Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
Home357-7559: IDLER GP-FRO
Home357-7559: IDLER GP-FRO
357-7559: IDLER GP-FRO

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
357-7559: IDLER GP-FRO
357-7559: IDLER GP-FRO

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
357-7559
This part:
357-7559: IDLER GP-FRO
Shaft Protrusion Length (in)

3.366

Idler Rim Width (in)

8.031

Flange Diameter (in)

26.6

Description

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

575-6593
This part:
575-6593: Idler Group
Flange Diameter (in)

26.57

Shaft Diameter (in)

4.13

Tread Diameter (in)

25

Description

Cat® Idler Group Standard Application, 203.4mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

622-2492
This part:
622-2492: Idler Group
Flange Diameter (in)

26.57

Shaft Diameter (in)

4.13

Tread Diameter (in)

25

Description

Cat® Idler Group Standard Application, 205.5mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Related parts
357-7561
357-7561: IDLER GP-FRONT-B
Check Price
561-8970
561-8970: Idler Group-Front
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert