Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates357-9584: Mounting Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates357-9584: Mounting Plate
357-9584: Mounting Plate

Cat® Mounting Plate, Dimensions: 75 X 50 X 3 mm

Brand: Cat

Product Images
357-9584: Mounting Plate
357-9584: Mounting Plate
357-9584: Mounting Plate
357-9584: Mounting Plate
357-9584: Mounting Plate

Cat® Mounting Plate, Dimensions: 75 X 50 X 3 mm

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-9584

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Length (mm): 75.0
Width (mm): 50.0
Thickness (mm): 3.0
Hole Size (mm): 14
Length (in): 3.0
Width (in): 2.0
Thickness (in): 0.1
Hole Size (in): 0.6
View More
Compatible Models for part number 357-9584

TRACK-TYPE TRACTOR

D6 D6XE D6 XE

ROTARY DRILL

MD6310 MD6200 MD6250

WHEEL TRACTOR

651

WHEEL TRACTOR-SCRAPER

657 651

TRUCK

785 793F XQ 795F XQ 785G 797F 793F 795F AC 794 AC 789D

LOAD HAUL DUMP

R1700 XE

SOIL COMPACTOR

825 825K 815K 815

OFF HIGHWAY TRUCK

789G 789D 794 AC 793F 798 AC 789 785 793 798 796 AC

WHEEL DOZER

834 844 814K 834H 834K 854K 814 854 824 824K 844K

LANDFILL COMPACTOR

836H 816K 836K 816 826K 836 826

ROTARY CUTTER

RC20

WHEEL LOADER

993K 988K XE 988H 988K 988 XE 992K 814K 988 994K 994H 990K 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced