Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges357-9721: EDGE
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges357-9721: EDGE
357-9721: EDGE

Brand: Cat

Product Images
357-9721: EDGE
357-9721: EDGE
357-9721: EDGE
357-9721: EDGE
357-9721: EDGE
357-9721: EDGE

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-9721

Units of Measure

USMetric
Shape: Straight
Width Between Sidebars (mm): 1,314.0
End Depth (in): 9.843
Overall Width (in): 55.276
Bevel Angle: 22.5
Material: Abrasion Resistant Steel,Structural Steel,Boron Steel
Thickness Class: 36
Overall Width (mm): 1,404.0
Width Between Sidebars (in): 51.732
End Depth (mm): 250.0
Adapter Type: Weld-on Adapters
View More
Compatible Models for part number 357-9721

EXCAVATOR

318F L 318E L 316E L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced