Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareOther Hardware358-0283: 9.5mm Width Steering Column Hex Clip
HomeHardware, Seals, & ConsumablesHardwareOther Hardware358-0283: 9.5mm Width Steering Column Hex Clip
358-0283: 9.5mm Width Steering Column Hex Clip

Cat® Steering Column Hex Clip securely fastens the steering column, ensuring proper alignment and stability during operation, enhancing steering control

Brand: Cat

Product Images
358-0283: 9.5mm Width Steering Column Hex Clip
358-0283: 9.5mm Width Steering Column Hex Clip
358-0283: 9.5mm Width Steering Column Hex Clip
358-0283: 9.5mm Width Steering Column Hex Clip
358-0283: 9.5mm Width Steering Column Hex Clip

Cat® Steering Column Hex Clip securely fastens the steering column, ensuring proper alignment and stability during operation, enhancing steering control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 358-0283
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 358-0283

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD30 AD45B AD45

WHEEL TRACTOR

613C II 627G 627H 615C II 623G 623H 631G 637G 657G 611 621G 621H

WHEEL TRACTOR-SCRAPER

613G

QUARRY TRUCK

771D 775D 773E 777E

TRUCK

785 789 793F AC 793F CMD 793F OEM 775E 793F XQ 795F XQ 773E 793D 773D 797F 793C 793F 795F AC 794 AC 769D 789C 789D 789B 785C 777D 785D 785B

TRACTOR

776D 784C

OFF HIGHWAY TRUCK

785D 777E 793D 777 789D 773 794 AC 773GC 793F 798 AC 793 798 796 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced