Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityShades358-3837: 780mm Long Cab Window Sun Screen
HomeCabsCab VisibilityShades358-3837: 780mm Long Cab Window Sun Screen
358-3837: 780mm Long Cab Window Sun Screen

Cat® Retractable Sun Screen for Track-Type Tractor, 780 X 1150mm

Brand: Cat

Product Images
358-3837: 780mm Long Cab Window Sun Screen
358-3837: 780mm Long Cab Window Sun Screen
358-3837: 780mm Long Cab Window Sun Screen
358-3837: 780mm Long Cab Window Sun Screen
358-3837: 780mm Long Cab Window Sun Screen

Cat® Retractable Sun Screen for Track-Type Tractor, 780 X 1150mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 358-3837

Units of Measure

USMetric
Color: Black
Length (in): 30.71
Length (mm): 780.0
Material: Polyester,Polyester Plastic
Width (in): 45.28
Width (mm): 1,190.0
View More
Compatible Models for part number 358-3837

TRACK-TYPE TRACTOR

D9T D8T D9 D11T D10T2 D10 D11 D8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced