Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits358-4275: Lines Group-Turbocharger Air
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
358-4275: Lines Group-Turbocharger Air
358-4275: Lines Group-Turbocharger Air

Cat® Turbocharger Air Lines Group

Brand: Cat

Product Images
358-4275: Lines Group-Turbocharger Air
358-4275: Lines Group-Turbocharger Air
358-4275: Lines Group-Turbocharger Air
358-4275: Lines Group-Turbocharger Air
358-4275: Lines Group-Turbocharger Air

Cat® Turbocharger Air Lines Group

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 358-4275
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 358-4275
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 358-4275

HEX BASED SPL SOLUTION

320E

ENGINE

C7.1

TRACK LOADER

953K 953

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 140 GC

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

926 924K 930 938 938K 938M 926M 930K 930M

TRACK-TYPE TRACTOR

D6K2 XL D5 D6K2 LGP D6N OEM D6N LGP D6N XL D6N

KNUCKLEBOOM LOADER

2384C 2484C 559C 579C

FORESTRY PRODUCTS

538

WHEELED EXCAVATOR

MH3040 M320F MH3026 MH3024 M322F M322 M318F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1

EXCAVATOR

320E L 548 335F LCR FM538 320E 320E LRR 323E L 326F L 335F 323F 323E SA 320E LN M318F 326 330 GC 323 323E LN MH3040 326F 330 323F L 538 330GC 326F LN 320E RR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert